Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 10.00 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 15.00 |
| Series | OLYMPOS LD |
| Tube material | Polyvinyl chloride (PVC) |