Product specifications
Characteristic | Value |
|---|---|
| Color | Gray |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Outside diameter (inch) | 1.60 |
| Outside diameter (mm) | 40.70 |
| Series | TYANA SL |
| Tube material | Polyvinyl chloride (PVC) |