Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
11359167
MICONOS SC-2B 5/8"
11359167
Alternate part number: M15C016001
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Blue
Cover material
Silicone
Inside diameter (inch)
0.63
Inside diameter (mm)
16.00
Outside diameter (inch)
1.09
Outside diameter (mm)
27.90
Tube material
Silicone