Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 2.13 |
| Outside diameter (mm) | 54.00 |
| Tube material | ButadieneRubberBlend(BR Blend) |