Danfoss logo
PICTOR PREMIUM-COHOSE  38X56-product-details

PICTOR PREMIUM-COHOSE 38X56

11359430

Alternate part number: U711038019


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.50
Inside diameter (mm)38.00
Outside diameter (inch)2.20
Outside diameter (mm)56.00
Tube materialButadieneRubberBlend(BR Blend)