Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 6 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.94 |
| Outside diameter (mm) | 49.40 |
| Series | GH722 SERIES |
| Tube material | Nitrile Blend (NBR Blend) |