Danfoss logo
SAE J 20 R4 CLASS D3 25x35-product-details

SAE J 20 R4 CLASS D3 25x35

11359809

Alternate part number: C160025055


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialEPDM
Inside diameter (inch)0.98
Inside diameter (mm)25.00
Outside diameter (inch)1.38
Outside diameter (mm)35.00
Tube materialEPDM