Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 6 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Outside diameter (inch) | 2.22 |
| Outside diameter (mm) | 56.40 |
| SERIES | GH722 SERIES |
| Tube material | Nitrile Blend (NBR Blend) |