Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 12 |
| Fitting end size 2 | Size 12 |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | DKO-L 24deg Female light duty |
| Fittings end type 2 | DKO-L 24deg Female light duty |
| Hose Series | EC115 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 20491-30-12TZ |
| Legacy fitting part number 2 | 20411-30-12TZ |
| Overall length MM | 540 |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |