Danfoss logo
TESSFLAT HD (TYANA M) 153 MM (L:100)-product-details

TESSFLAT HD (TYANA M) 153 MM (L:100)

11359854

Alternate part number: T13M153056


Tools

Product specifications

Characteristic
Value
ColorBlue
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)153.00
Outside diameter (inch)6.23
Outside diameter (mm)158.30
SeriesTYANA M
Tube materialPolyvinyl chloride (PVC)