Danfoss logo
SAE J20 R4 CLASS D3  32X40-product-details

SAE J20 R4 CLASS D3 32X40

11359927

Alternate part number: M101032026


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialEPDM Blend
Inside diameter (inch)1.25
Inside diameter (mm)32.00
Outside diameter (inch)1.57
Outside diameter (mm)40.00
Tube materialEPDM