Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 08 |
| Fitting end size 2 | Size 08 |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | DKO-S 24deg Female heavy duty |
| Fittings end type 2 | DKO-S 24deg Female heavy duty |
| HA Length UOM | Metric mm |
| Hose Series | EC215 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 20511-24-08TZ |
| Legacy fitting part number 2 | 20511-24-08TZ |
| Overall length MM | 200 |