Danfoss logo
LPG 1762 D 1"-product-details

LPG 1762 D 1"

11360095

Alternate part number: M278025043


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.50
Outside diameter (mm)38.00
Tube materialNitrile (NBR)