Product specifications
Characteristic | Value |
|---|---|
| Color | Tan |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 12.72 |
| Inside diameter (mm) | 323.00 |
| Outside diameter (inch) | 13.03 |
| Outside diameter (mm) | 331.00 |
| Tube material | Natural rubber (NR) |
Characteristic | Value |
|---|---|
| Color | Tan |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 12.72 |
| Inside diameter (mm) | 323.00 |
| Outside diameter (inch) | 13.03 |
| Outside diameter (mm) | 331.00 |
| Tube material | Natural rubber (NR) |