Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Fitting angle shape 1 | 45° Elbow |
| Fitting angle shape 2 | Straight |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | DKO-L 24deg Female light duty |
| Fittings end type 2 | DKO-S 24deg Female heavy duty |
| Hose Series | EC215 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 20441-12-04WZ |
| Legacy fitting part number 2 | 20511-14-04WZ |
| Overall length MM | 1700 |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M14x1.5 |