Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Construction | 2 Wire Braid |
| Cover material | Chlorosulphonated PE (CSM) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.65 |
| Outside diameter (mm) | 16.50 |
| Series | ULTIMATE 2SN |
| Tube material | Chlorosulphonated PE (CSM) |