Danfoss logo
MARINE FUEL HOSE ISO 7840 10mm-product-details

MARINE FUEL HOSE ISO 7840 10mm

11360389

Alternate part number: C445010247


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialChloroprene Blend (CR Blend)
Inside diameter (inch)0.39
Inside diameter (mm)10.00
Outside diameter (inch)0.71
Outside diameter (mm)18.00
Tube materialNitrile Blend (NBR Blend)