Danfoss logo
HELISTEEL 17.004 NS 101.6mm-product-details

HELISTEEL 17.004 NS 101.6mm

11360410

Alternate part number: TW11100003


Tools

Product specifications

Characteristic
Value
ColorTransparent
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.53
Outside diameter (mm)115.20
SeriesBOSPHORUS AL
Tube materialPolyvinyl chloride (PVC)