Danfoss logo
CORSICA MARINE EXHAUST SDC 55MM-product-details

CORSICA MARINE EXHAUST SDC 55MM

11360412

Alternate part number: M155055006


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialEPDM
Inside diameter (inch)2.17
Inside diameter (mm)55.00
Outside diameter (inch)2.56
Outside diameter (mm)65.00
Tube materialEPDM