Danfoss logo
FLATPOMP/L-Y - Ø 70 mm - Mt 50-product-details

FLATPOMP/L-Y - Ø 70 mm - Mt 50

11360415

Alternate part number: T13P070002


Tools

Product specifications

Characteristic
Value
ColorYellow
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.75
Inside diameter (mm)70.00
Outside diameter (inch)2.85
Outside diameter (mm)72.60
SeriesTYANA SL
Tube materialPolyvinyl chloride (PVC)