Danfoss logo
CORSICA MARINE EXHAUST SDC 110MM-product-details

CORSICA MARINE EXHAUST SDC 110MM

11360423

Alternate part number: M155110016


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialEPDM
Inside diameter (inch)4.33
Inside diameter (mm)110.00
Outside diameter (inch)4.80
Outside diameter (mm)122.00
Tube materialEPDM