Danfoss logo
SANITARY-BEYAZ 19X28-product-details

SANITARY-BEYAZ 19X28

11360444

Alternate part number: M992019003


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorWhite
Cover materialEPDM
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.10
Outside diameter (mm)28.00
Tube materialBromobutyl Rubber (BIIR)