Danfoss logo
MONTECARLO D-A1 7840/A1 FUEL 25X37-product-details

MONTECARLO D-A1 7840/A1 FUEL 25X37

11360456

Alternate part number: M901025005


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialChloroprene Blend (CR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.46
Outside diameter (mm)37.00
Tube materialNitrile Blend (NBR Blend)