Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 1.97 |
| Inside diameter (mm) | 50.00 |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Tube material | Nitrile Blend (NBR Blend) |