Danfoss logo
FOSSIL D/16  63X79-product-details

FOSSIL D/16 63X79

11360541

Alternate part number: J44S063001


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Outside diameter (inch)3.11
Outside diameter (mm)79.00
Tube materialNitrile Blend (NBR Blend)