Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.46 |
| Outside diameter (mm) | 37.00 |
| Tube material | ButadieneRubberBlend(BR Blend) |
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.46 |
| Outside diameter (mm) | 37.00 |
| Tube material | ButadieneRubberBlend(BR Blend) |