Product specifications
Characteristic | Value |
|---|---|
| Color | Red |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 10.00 |
| Outside diameter (inch) | 0.67 |
| Outside diameter (mm) | 17.00 |
| Tube material | Styrene Butadıene (SBR Blend) |