Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 10.00 |
| Outside diameter (inch) | 0.66 |
| Outside diameter (mm) | 17.00 |
| Series | ODEON 80 |
| Tube material | Polyvinyl chloride (PVC) |