Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 1 Wire and 1 Textile Braid |
| Cover material | Yarn Braid |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.07 |
| Outside diameter (mm) | 27.10 |
| Series | FORCESTREAM R5 |
| Tube material | Nitrile (NBR) |