Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Construction | 1 Wire and 1 Textile Braid |
| Cover material | Yarn Braid |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.90 |
| Series | ULTIMATE R5 |
| Tube material | Chlorosulphonated PE (CSM) |