Danfoss logo
WSG 6, 152 x 8 mm-ROLLE:20 MTR-product-details

WSG 6, 152 x 8 mm-ROLLE:20 MTR

11361422

Alternate part number: M126150022


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)6.00
Inside diameter (mm)152.00
Outside diameter (inch)6.61
Outside diameter (mm)168.00
Tube materialStyrene Butadıene (SBR Blend)