Danfoss logo
HYDRASPECMA  AIR P=6-10 BAR / 0,6-1 Mpa-product-details

HYDRASPECMA AIR P=6-10 BAR / 0,6-1 Mpa

11361501

Alternate part number: C081013024


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialStyrene Butadiene Rubber (SBR)
Inside diameter (inch)0.51
Inside diameter (mm)13.00
Outside diameter (inch)0.75
Outside diameter (mm)19.00
Tube materialStyrene Butadıene (SBR Blend)