HOSE,BETONPUMPENSCH/85 127X155 2,88M-product-details

HOSE,BETONPUMPENSCH/85 127X155 2,88M

11424982

Alternate part number: U760125214


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction4 SPIRAL STEEL CORD4 Spiral Steel Cord
Cover materialNATURAL RUBBER BLEND(NR BLEND)Natural Rubber Blend(NR Blend)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)6.10
Outside diameter (mm)155.00
SeriesABUC760-CBETONUC 85 D Mat.Hand Ct
Tube materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm