Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 5.51 |
| Inside diameter (mm) | 140.00 |
| Outside diameter (inch) | 5.82 |
| Outside diameter (mm) | 148.00 |
| Series | PARATUB D Mat.Hand Sp Cv |
| Tube material | Natural rubber (NR) |