Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | DIN 73379 TYPE 1A |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 13.00 |
| Tube material | Nitrile (NBR) |