Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Cover material | EPDM |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.00 |
| Series | FOODCO D Food Ct |
| Tube material | EPDM |
Characteristic | Value |
|---|---|
| Color | Blue |
| Cover material | EPDM |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.00 |
| Series | FOODCO D Food Ct |
| Tube material | EPDM |