Danfoss logo
REF 164 FC-5BAR 90 MM-product-details

REF 164 FC-5BAR 90 MM

12044052

Alternate part number: M164090008


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)3.54
Inside diameter (mm)90.00
Outside diameter (inch)4.05
Outside diameter (mm)103.00
SeriesISI-10 SDC Hot Water Ct
Tube materialEPDM