Product specifications
Characteristic | Value |
---|---|
Base Unit Of Measure | Piece |
Basket Visibility | Possible |
Catalog Visibility | Visible |
Class Assignment | PIM_CLASS-1 |
Class Type | Z10 |
Code number | 4400030 ZSD 000 A |
Country Specific | All countries |
Creation Date | 2024-02-06 19:58:44 |
Cross Plant Status | 51 |
Cross Plant Status Valid from | 2024-01-24 |
Cross-Distribution Chain Material Status | 51 |
Cross-Distribution Chain Status Valid From | 2024-01-24 |
Material Description | PISTON-SERVO ASSEMBLY |
Material Group | 010303 |
Material type | ZDAN |
Media Channel | All |
Product group | High Power Pumps |
Product Group Description | High Power Pumps |
Product Group Name | A37 |
Product Hierarchy | 49A37C1015790 |
Product line | High Power Closed Circuit |
Product Line | 49 |
Product Line Description | High Power Closed Circuit |
Product name | HP Shared Parts |
Product Name | C10 |
Product Name Description | HP Shared Parts |
Product Type | HP Shared Parts |
PTH Full Path | DPS>49>A37>C10>15790 |
RepublishToDaaS | Tue Feb 06 2024 19:58:44 GMT-0000 (UTC) |
SAP Division | 49 |
Source Systems | SAPP01 |
Type | 15790 |