PUMP-VAR-DISPL CCW 90PV055
700004
Model code: 90L055-KA-1-BC-60-P-3-S1-C-03-GBA-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 60 | 60 |
H: CHARGING SYSTEM | C | C |
J: AUXILARY MOUNTING PAD | BC | BC |
K: CHARGE PRESSURE SETTING | 24 | 24 |
L: INPUT SHAFT | S1 | S1 |
M: CONTROLS | KA | KA |
N: FILTRATION | P | P |
P: HIGH PRESSURE REGULATION | 1 | 1 |
SERIES 90 PUMP TYPE | 90R055 | 24:24bar |
T: CONTROL ORIFICES | 03 | 03 |
W: SPECIAL HARDWARE FEATURES | GBA | GBA |
Y: HIGH PRESSURE SETTING A | 42 | 42 |
Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |