Product specifications
Characteristic | Value |
---|---|
Application | High peak hydraulic systems |
Certifications | BWBDNVMSHA ApprovedUSCG |
Compliances | EN857 2SC |
Fitting Hex | Metric With No Nipple Hx |
Fitting Material | Zinc Plated Steel |
Fitting Series | Winner 2 piece crimp |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting drop dimension 2 IN | 1.3 |
Fitting drop dimension 2 MM | 32.0 |
Fitting end size 1 | Size 06 |
Fitting end size 2 | Size 06 |
Fittings end type 1 | FEMALE 37 DEGREE SWIVEL(C) |
Fittings end type 2 | FEMALE 37 DEGREE SWIVEL(C) |
HA Certificate of compliance | None |
HA Length UOM | Metric mm |
HA Packaging | Standard Packaging |
Hose Series | EC215 Series |
Hose size | Size 06 |
Legacy fitting part number 1 | 26711-06-06Z |
Legacy fitting part number 2 | 26791-06-06Z |
Overall length IN | 105.3 |
Overall length MM | 2675 |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | 9/16-18 UNF |