Product specifications
Characteristic | Value |
---|---|
Application | AgricultureAir conditioningConstructionRefrigerationTruck |
Compliances | SAE J2064 Type E, Class 2 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting drop dimension 2 IN | 1.6 |
Fitting drop dimension 2 MM | 41.0 |
Fitting end size 1 | Size 08 |
Fitting end size 2 | Size 08 |
Fitting hex | Metric |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting series | A/C Crimp |
HA Length UOM | Metric mm |
Hose series | GH001 Series |
Hose size | Size 08 |
Legacy fitting part number 1 | GH23700-8 |
Legacy fitting part number 2 | GH23702-8 |
Overall length IN | 101.2 |
Overall length MM | 2570 |
Thread size 1 | 3/4-16 UNF |