Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 4.720 |
Bend radius min (mm) | 120.000 |
Brand | Winner by Danfoss |
Burst pressure (bar) | 1000 |
Burst pressure (psi) | 14500 |
Conditional temp range | 32F to 158F for water |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Lay line style | Ink transfer |
Outside diameter (inch) | 1.13 |
Outside diameter (mm) | 28.70 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
Series | GHH32BA Series |
Size | -12 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 215 |
Working pressure max (psi) | 3125 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |