Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | STANDARD SEAL | |
| PUMP TYPE | VANE PUMP | |
| Series | SERIES DESIGNATION | |
| Cover type | FLOW CONTROL VALVE COVER | |
| Mounting type | 2 BOLT FLANGE SAE-A SIZE | |
| INLET PORT TYPE | 1.25" NPT THREAD | |
| RING CAPACITY | 9 GPM | |
| OUTLET PORT TYPE | P-REFER LONG DESCRIPTION | |
| SHAFT SEAL AND BEARING | SINGLE LIP SEAL&SEALED BEARING | |
| Shaft type | 38-REFER LONG DESCRIPTION | |
| IPM FRAME SIZE | V20 Single Pump | |
| Model Code 1 | V20F-1P9P-38C-6E-22L-AU04 |