Danfoss logo
Vickers by Danfoss V10 and V20 Series Vane Pumps V101S5S11C20L (RIGHT)

V10 1P4P 1D20, V10 1P4P 1D20

382082-4

Model code: V10 1P4P 1D20


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1P4P 1D20
Product height in4.350
Product height mm110.490
Product length in6.550
Product length mm166.370
Product width in5.120
Product width mm130.048