Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | I,O1,O2-SAE 4-BOLT FLANGE | |
| PUMP TYPE | VANE PUMP FLEX PLATE, QUIET | |
| ROTATION FROM SHAFT END | LEFT HAND OR CCW ROTATION | |
| Series | INTRAVANE PUMP SERIES | |
| RING CAPACITY COVER PUMP | 8 GPM | |
| RING CAPACITY SHAFT END | 25 GPM | |
| DESIGN CODES | DESIGN CODE - 20 | |
| SHAFT | 1 - 5/16 SQUARE KEY | |
| IPM FRAME SIZE | 3520VQ Double Pump | |
| Model Code 1 | 3520VQ25A8 1AD20L | |
| OUTLET POS FROM COV WRT INLET | O1-OPPOSITE O2-135 CW |