GearMe compact two stage aluminum gear pumps-product-category

GearMe compact two stage aluminum gear pumps

These setups feature two pumps with internal splined drive shafts connected through a coupling and an intermediate steel plate. The pumps are hydraulically independent and can efficiently address different machine functions, which saves space. Options include shared or independent inlets, a relief valve on the cover, and inlets/outlets on the second-stage cover.

Features and benefits

  • Internal spline to guarantee compactness
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges
  • 120 Nm [88.5 lb ft] maximum torque at the intermediate stage
  • 20 mm [0.79 in] shorter than comparable modular pumps
  • Intermediate plate demonstrates 200 hours of corrosion resistance in salt-spray tests

Applications

  • Tractors
  • Off-highway mobile machines
  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure rating up to 250 bar [3,625 psi]
  • Speeds up to 4,000 rpm
  • Displacements from 3.9 cm3 to 25.2 cm3 [0.24 in3 to 1.54 in3]