Product specifications
Characteristic | Value | Description |
|---|---|---|
| 1st Stage Body Inlet | E8 | 1-5/16-12UN |
| 1st Stage Body Outlet | E5 | 7/8-14UNF |
| 1st Stage Displacement | 011 | 10,73 cc |
| 1st Stage Family | SKP2 | High Torque Pump Gr.2 |
| 2nd Stage Body Inlet | NN | Without inlet on body |
| 2nd Stage Body Outlet | E5 | 7/8-14UNF |
| 2nd Stage Displacement | 6,0 | 5,95 cc |
| 2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
| Intermediate Section | CC | UC Int.Flange |
| Mark position | S | Sticker on the body |
| Marking | N | Standard Marking |
| MOUNTING FLANGE | SA1 | SAE A p.Ø82,55+2 holes (06 |
| Rear Cover | P10 | Pump Cover (P1) |
| ROTATION | R | Clockwise rotation |
| Screws | B | Geomet screws |
| Sealing | N | NBR |
| Shaft Seal | V | Viton (B) |
| Shaft type | S09 | Spl.SAE J498-9T-16/32 (SA) |
| Special features | 0000 | Without special features |
| Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |