GearMe compact three stage
These setups feature three pumps with internal splined drive shafts connected through couplings and intermediate steel plates. The pumps are hydraulically independent and can efficiently address different machine functions, which saves space. Options include shared or independent inlets, a relief valve on the cover, and inlets/outlets on the second- and third-stage covers.
Features and benefits
- Internal spline to guarantee compactness
- Pressure-balanced for exceptional efficiency
- SAE, DIN, and European standard mounting flanges
- 120 Nm [88.5 lb ft] maximum torque at the intermediate stage
- 20 mm [0.79 in] shorter than comparable modular pumps
- Intermediate plate demonstrates 200 hours of corrosion resistance in salt-spray tests
Applications
- Tractors
- Off-highway mobile machines
- Agriculture
- Construction
- Distribution
- Industrial applications
- Material handling
Specifications
- Continuous pressure rating up to 250 bar [3,625 psi]
- Speeds up to 4,000 rpm
- Displacements from 3.9 cm3 to 25.2 cm3 [0.24 in3 to 1.54 in3]