Product specifications
Characteristic | Value | Description |
|---|---|---|
| 1st Stage Body Inlet | B7 | 20x40xM6 |
| 1st Stage Body Outlet | B5 | 15x35xM6 |
| 1st Stage Displacement | 025 | 25,05 cc |
| 1st Stage Family | SKP2 | High Torque Pump Gr.2 |
| 2nd Stage Body Inlet | B7 | 20x40xM6 |
| 2nd Stage Body Outlet | B5 | 15x35xM6 |
| 2nd Stage Displacement | 025 | 25,05 cc |
| 2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
| Intermediate Section | CC | UC Int.Flange |
| Mark position | S | Sticker on the body |
| Marking | N | Standard Marking |
| Marking | N | Standard Marking |
| Mounting Flange | B20 | Pilot Ø50+2 holes \ (04) |
| Rear Cover | P10 | Pump Cover (P1) |
| ROTATION | R | Clockwise rotation |
| Screws | B | Geomet screws |
| Sealing | N | NBR |
| Shaft Seal | V | Viton (B) |
| Shaft type | SD2 | Spl.DIN 5482 B17x14-L14 (D |
| Special features | 0000 | Without special features |
| Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
