Product specifications
Characteristic | Value | Description |
|---|---|---|
| 1st Stage Body Inlet | NN | Without inlet on body |
| 1st Stage Body Outlet | H8 | M27x2-ISO6149 |
| 1st Stage Displacement | 011 | 10,73 cc |
| 1st Stage Family | SKP2 | High Torque Pump Gr.2 |
| 2nd Stage Body Inlet | MH | 31/25x58,72x30,18xM10(=) |
| 2nd Stage Body Outlet | H8 | M27x2-ISO6149 |
| 2nd Stage Displacement | 025 | 25,05 cc |
| 2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
| Intermediate Section | CC | UC Int.Flange |
| Mark position | N | Marking on top |
| Marking | A | Standard Marking+Customer Co |
| Marking | A | Standard Marking+Customer Co |
| Mounting flange | SA1 | SAE A p.Ø82,55+2 holes (06 |
| Rear Cover | P10 | Pump Cover (P1) |
| ROTATION | L | Counter-clockwise rotation |
| Screws | B | Geomet screws |
| Sealing | N | NBR |
| Shaft Seal | V | Viton (B) |
| SHAFT TYPE | S11 | Spl.SAE J498-11T-16/32 (SB |
| Special features | 0000 | Without special features |
| Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
